e-catalogue 2024

MR32SG

NEC - Circular fluorescent T9 lamp - 32W natural white 5000K 9000h

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 4904323624652

Description

The Nelson Circular T8 Fluorescent Lamp MR32SG is a Warm White lamp that has a rated life of up to 9,000 hours, Lamp will glow green for up to 15 minutes after lights are out

  • Circular T8 Fluorescent Lamp
  • Wattage: 32 Watt
  • Colour: Natural (5000K)
  • After Glow effect - Will glow emrald green for up to 15 minutes after lamps is off
  • Requires Mech - To be purchased seperately, compatible with HPM RJ45 Mechs, Push Button Switches and Dimmers, and TV Coax Mechs
  • 12 months warrranty
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 4904323624652 310mmW x 310mmH x 40mmD 340.0 320.0
Inner Carton 1 310mmW x 310mmH x 40mmD 0.32 0.34
Outer Carton 20 640mmW x 330mmH x 370mmD 7.05 7.5
Pallet 320

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.