MR40X
Description
The Nelson Circular T8 Fluorescent Lamp MR40X is a Natural Colour lamp that has a rated life of up to 9,000 hours
- Circular T8 Fluorescent Lamp
- Wattage: 40 Watt
- Colour: Natural (5000K)
- Rated Life: Up to 9,000 hours
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 4904323624690 | 420mmW x 420mmH x 40mmD | 512.0 | 480.0 |
Inner Carton | 1 | 420mmW x 420mmH x 40mmD | 0.45 | 0.48 | |
Outer Carton | 12 | 24904323624694 | 360mmW x 430mmH x 420mmD | 5.53 | 5.88 |
Pallet | 216 |
Documentation
Data Sheets & Others |