MTECOUGAR60
Description
The Nelson MTECOUGAR60 is a 60VA 12 Volt Downlight Transformer, which can be dimmed using HPM trailing edge transformers
- 12 Volt Transformer
- Max Rating 60VA
- Lights can be dimmed with HPM trailing edge Dimmers
- Short Circuit and Overload Protection
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9318416063641 | 40mmW x 130mmH x 30mmD | 80.0 | |
Inner Carton | 1 | 19318416063648 | 40mmW x 130mmH x 30mmD | ||
Outer Carton | 100 | 9321001441991 | 250mmW x 170mmH x 570mmD | 8.25 | 8.78 |
Pallet | 6000 |
Documentation
Declaration of Conformity |