MTECOUGAR60P
Description
The Nelson MTECOUGAR60 is a 60VA 12 Volt Downlight Transformer, which can be dimmed using HPM trailing edge transformers
- 12 Volt Transformer
- Max Rating 60VA
- Lights can be dimmed with HPM trailing edge Dimmers
- Short Circuit and Overload Protection
- Comes with Lead and Plug
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9318416067199 | 65mmW x 165mmH x 45mmD | 196.0 | 200.0 |
Inner Carton | 1 | 19318416067196 | 70mmW x 170mmH x 50mmD | 0.18 | 0.2 |
Outer Carton | 50 | 9321001441922 | 360mmW x 190mmH x 500mmD | 9.76 | 10.38 |
Pallet | 1800 |
Documentation
Declaration of Conformity |