PE170/10
Description
The HPM Weatherproof Photo Electric Switch has a light sensitivie controller which will automatically turn the light on at dusk and off at daybreak, assisting in increasing security and also reducing elecricity charges. It has a time delay circuit so that it is not affected by a sudden or brief change in light level caused by intermittent cloud cover, reflections, vehicular lights or lighting. It is suitable for control switching of incandescent or fluorescent lamps.
- Photo Electric Sensor
- IP56 Rated
- Size 83mm (H) x 83mm (W) x 65mm (D)
- Switches Load from Dusk to Dawn
- 10 Amp Rating
- Surface Mounting
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9310539013848 | 90.0mmW x 70.0mmH x 115.0mmD | 240.0 | |
Outer Carton | 60 | 9321001434580 | 397.0mmW x 375.0mmH x 390.0mmD | ||
Pallet | 1620 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |