PE170R2
Description
- Suitable for all commercial and residential applications
- IP56 weatherproof rating
- Multiple side and back cable entries 25mm Ø
- Low standby power consumption < 1W
- Programmable Off time
- Programmable Lux setting (On time)
- Energy efficient - unique algorithm to turn off lights at a specific time
- Non-volatile memory ensures program is restored in case of power loss.
- Surface mount
- Easy to program
- Easy to install
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432821 | 88.0mmW x 72.0mmH x 115.0mmD | 170.0 | 185.0 |
Outer Carton | 60 | 9321001432838 | 397.0mmW x 375.0mmH x 390.0mmD | 10.2 | 11.1 |
Pallet | 1620 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |