e-catalogue 2024

PS2USB

USB charger - Twin USB charging station 2 x 2.4A

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001427179
Item Dimensions 105.0mmW x 162.0mmH x 52.0mmD

Description

Superfast charging is here. The HPM adaptor with two USB ports comes with market leading specifications enabling two tablets to be charged at their maximum speed simultaneously. It is also perfect for any combination of smartphones, MP3 players and GPS. Includes a convenient 1.5 metre power cord to keep the USB charging station and your mobile devices easily accessible on a desk or bedside table.

  • Single AC outlet 10A
  • 2 x 2.1A USB chargers. Total output 4.2A
  • Overload protection
  • 1.5 metre lead
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001427179 105.0mmW x 162.0mmH x 52.0mmD 250.0 265.0
Inner Carton 6 9321001427315 496.0mmW x 220.0mmH x 62.0mmD 1.5 1.9
Outer Carton 36 9321001427322 506.0mmW x 450.0mmH x 196.0mmD 9.0 12.0
Pallet 864

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.