R105
Description
Household powerboard with 4 outlets and overload protection. A basic, everyday powerboard for the budget constrained. Its slimline design means it fits behind furniture and side entry plug makes it easier to remove from a powerpoint
- Fully moulded slimline plug with side entry – safer and more reliable than non moulded plugs
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart
- 4 Outlet
- 10 Amp
- Keyhole mounting slots for easy hanging.
- Rating: 230-240V a.c. 50Hz
- Total loading: 10A 2400W
- Cord length: 0.9m
- Plug: Side entry
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installations
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001185093 | 120.0mmW x 340.0mmH x 50.0mmD | 258.0 | 274.0 |
Inner Carton | 10 | 9321001203759 | 260.0mmW x 100.0mmH x 350.0mmD | 2.58 | 2.74 |
Outer Carton | 50 | 9321001185765 | 360.0mmW x 500.0mmH x 270.0mmD | 13.35 | 14.2 |
Pallet | 2000 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |