R105/6
Description
Household powerboard with 6 outlets and overload protection. A basic, everyday powerboard for the budget constrained. Its slimline design means it fits behind furniture and side entry plug makes it easier to remove from a powerpoint.
- Fully moulded slimline plug with side entry – safer and more reliable than non moulded plugs
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- 6 Outlet
- 10 Amp
- Rating: 230 - 240V a.c. 50Hz
- Total loading: 10A 2400W
- Disclaimer: These products have been designed for domestic or similar uses and are not suitable for commercial installations.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001185109 | 120.0mmW x 430.0mmH x 50.0mmD | 241.0 | 265.0 |
Inner Carton | 10 | 9321001203766 | 350.0mmW x 100.0mmH x 350.0mmD | 2.65 | |
Outer Carton | 50 | 9321001185772 | 360.0mmW x 500.0mmH x 380.0mmD | 13.65 | |
Pallet | 900 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |