R105/6TWIN
Description
TWIN PACK - Household powerboard with 6 outlets and overload protection. A basic, everyday powerboard for the budget constrained. It slimline design means it fits behind furnture and side entry plug makes it easier to remove from a powerpoint
- Slim, side entry plug - fits behind furniture and easier to remove from a powerpoint
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- 6 Outlet
- 10 Amp
- Rating: 230 - 240V a.c. 50Hz
- Total loading: 10A 2400W
- Disclaimer: These products have been designed for domestic or similar uses and are not suitable for commercial installations.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001260851 | 120.0mmW x 405.0mmH x 50.0mmD | 600.0 | 680.0 |
Inner Carton | 5 | 9321001260868 | 254.0mmW x 124.0mmH x 350.0mmD | 3.03 | 3.4 |
Outer Carton | 20 | 9321001260875 | 500.0mmW x 350.0mmH x 254.0mmD | 12.71 | 13.6 |
Pallet | 600 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |