R105TWIN
Description
Household powerboard with overload protection. A basic, everyday powerboard for the budget constrained. It features a longer lead (1.8m) for more flexible positioning.
- Slim, side entry plug - fits behind furniture and easier to remove from a powerpoint
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- 4 Outlet
- 10 Amp
- Keyhole mounting slots for easy hanging.
- Fully moulded slimline plug with side entry – safer and more reliable than non moulded plugs.
- Rating: 230-240V a.c. 50Hz
- Total loading: 10A 2400W
- Cord length: 0.9m
- Plug: Side entry
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installations
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001260745 | 120mmW x 315mmH x 50mmD | 509.0 | 552.0 |
Inner Carton | 5 | 9321001260752 | 254mmW x 124mmH x 260mmD | 2.52 | 2.68 |
Outer Carton | 25 | 9321001260769 | 620mmW x 260mmH x 254mmD | 13.63 | 14.5 |
Pallet | 800 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |