R2805
Description
The HPM R2805 Workshop Extension Lead offer durability for those jobs that need extra protection. The bright yellow lead is easily visible for your convenience and it robustly withstands the rigorous trials of building sites, farms, factories and workshops. With a 10A clear moulded plug and socket for an easy safety inspection and a protective skirt on the socket, this extension lead is the perfect companion for any project big or small.
- 3 x 1.0mm² flexible heavy duty cable
- 10A clear moulded plug and socket for easy safety inspection. Protective safety skirt on socket
- Complies with Workcover, OH&S, Electrical safety requirements and AS/NZS standards for construction and demolition sites
- Heavy duty cable offers protection against wheelbarrows and falling building materials
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001407676 | 110.0mmW x 300.0mmH x 50.0mmD | 738.0 | 800.4 |
Inner Carton | 1 | 110.0mmW x 300.0mmH x 50.0mmD | 0.69 | 0.74 | |
Outer Carton | 5 | 9321001407720 | 270.0mmW x 150.0mmH x 320.0mmD | 3.82 | 4.06 |
Pallet | 800 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |