R2810
Description
The HPM R2810 Workshop Extension Lead offers durability for those jobs that need extra protection. The bright yellow lead is easily visible for your convenience and it robustly withstands the rigorous trials of building sites, farms, factories and workshops. With a 10A clear moulded plug and socket for an easy safety inspection and a protective skirt on the socket, this extension lead is the perfect companion for any project big or small.
- 3 x 1.0mm² flexible heavy duty cable
- 10A clear moulded plug and socket for easy safety inspection. Protective safety skirt on socket
- Complies with Workcover, OH&S, Electrical safety requirements and AS/NZS standards for construction and demolition sites
- Heavy duty cable offers protection against wheelbarrows and falling building materials
- 10 meters lead long
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001141075 | 115.0mmW x 315.0mmH x 55.0mmD | 1260.0 | 1340.0 |
Outer Carton | 5 | 9310539005591 | 310.0mmW x 180.0mmH x 320.0mmD | 6.6 | 7.02 |
Pallet | 480 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |