R2820PBL
Description
The HPM R2820PBL Plugboss Heavy Duty Extension Lead offers durability for those jobs that need extra protection. The bright yellow lead is easily visible for your convenience and it robustly withstands the rigorous trials of building sites, farms, factories and workshops. This extension lead is the perfect companion for any project big or small.
- 3 x 1.0mm² flexible heavy duty cable
- 10A fully moulded plug and socket with protective safety skirt
- Lead packing clip located on plug helps prevent lead unravelling when not in use
- Unique clamping socket, designed and patented by HPM, holds the plug in place to help prevent lead pull-apart
- Ideal for workshops and garages
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001218999 | 150.0mmW x 420.0mmH x 60.0mmD | 2440.0 | 2600.0 |
Inner Carton | 1 | 150.0mmW x 420.0mmH x 60.0mmD | |||
Outer Carton | 5 | 9321001219019 | 320.0mmW x 180.0mmH x 440.0mmD | 12.6 | 13.4 |
Pallet | 240 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |