e-catalogue 2024

R2825

HPM 10A 3 Core 1.0mm² Workshop Extension Lead 25m

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9310539279206
Item Dimensions 9.1mmW x 25000.0mmH x 9.1mmD

Description

The HPM R2825 Workshop Extension Lead offers durability for those jobs that need extra protection. The bright yellow lead is easily visible for your convenience and it robustly withstands the rigorous trials of building sites, farms, factories and workshops. With a 10A clear moulded plug and socket for an easy safety inspection and a protective skirt on the socket, this extension lead is the perfect companion for any project big or small.

  • 3 x 1.0mm² flexible heavy duty cable
  • 10A clear moulded plug and socket for easy safety inspection. Protective safety skirt on socket
  • Complies with Workcover, OH&S, Electrical safety requirements and AS/NZS standards for construction and demolition sites
  • Heavy duty cable offers protection against wheelbarrows and falling building materials
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9310539279206 150.0mmW x 425.0mmH x 70.0mmD 3200.0 3212.0
Inner Carton 5 9310539005621 150.0mmW x 500.0mmH x 70.0mmD
Outer Carton 5 9310539005621 370.0mmW x 180.0mmH x 530.0mmD 16.64
Pallet 180

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.