R2825GL
Description
The HPM Heavy Duty Garden extension lead offers added protection in your garden, delivering reliable power to your garden tools. The bright yellow and black lead is easily visible for your convenience and features a unique clamping socket, and lead packing clip which helps prevent lead unravelling when not in use,
- 3 x 1.0mm² flexible heavy duty cable
- 10A fully moulded plug and socket for easy safety inspection with a protective safety skirt
- Lead packing clip located on plug helps prevent lead unravelling when not in use
- Heavy duty cable offers added prodection in the garden
- Unique clamping socket, designed and patented by HPM, holds the plug in place to help prevent lead pull-apart
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001218975 | 150.0mmW x 500.0mmH x 70.0mmD | 3150.0 | 3200.0 |
Inner Carton | 5 | ||||
Outer Carton | 5 | 9321001219033 | 180.0mmW x 410.0mmH x 410.0mmD | 15.79 | 16.26 |
Pallet | 240 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |