R2920
Description
Our Extra Heavy Duty 10A Tradesman lead is designed to withstand the most rugged applications on building, industrial and construction sites. Featuring a 10A clear moulded plug and socket for easy safety inspection, protective safety skirt on socket, heavy gauge with conductors reducing voltage drops, our tradesman lead has you covered.
- 3 x 1.5mm² flexible extra heavy duty cable
- Extra heavy duty 15A cable is designed to withstand the most rugged applications. Heavier gauge conductors reduce voltage drop
- 10A clear moulded plug and socket
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9310539279404 | 170.0mmW x 420.0mmH x 70.0mmD | 636.8 | |
Inner Carton | 5 | 9310539005638 | 170.0mmW x 420.0mmH x 70.0mmD | 3.2 | |
Outer Carton | 5 | 9310539005638 | 350.0mmW x 200.0mmH x 440.0mmD | 15.68 | 16.68 |
Pallet | 180 |
Documentation
Declaration of Conformity |