R2920/15
Description
Our Extra Heavy Duty 15A Lead is designed to withstand the harshest applications on building, industrial and construction sites. It features a wide blade earth terminal for 15A outlets, aswell as 15A clear moulded plug and shrouded socket for easy safety inspection as well as unique clamping sockets preventing lead pull-aparts, our Extra Heavy Duty lead ticks all the boxes for your industrial needs.
- 3 x 1.5mm² flexible extra heavy duty cable
- Extra heavy duty 15A cable is designed to withstand the most rugged applications. Heavier gauge conductors reduce voltage drop
- 15A clear moulded plug and socket for easy safety inspection
- Wide blade earth terminal for 15A outlets
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9310539279503 | 180.0mmW x 70.0mmH x 420.0mmD | 3100.0 | |
Inner Carton | 1 | 180.0mmW x 70.0mmH x 420.0mmD | 2.91 | 3.1 | |
Outer Carton | 5 | 9310539005645 | 370.0mmW x 200.0mmH x 430.0mmD | 15.5 | 16.1 |
Pallet | 180 |
Documentation
Declaration of Conformity |