e-catalogue 2024

R2920/15CL

Extension lead - Extra heavy duty Construction lead 15A 3600W 20m lead clear plug & socket blue 3 core 1.5mm² with locking socket

Saleable Location AUS
Base Unit Contents 1.000000000
Base Unit Barcode 9321001413226

Description

The HPM Construction lead has a 15A extra heavy duty, designed for building, industrial and construction sites

  • 3 x 1.5mm² flexible extra heavy duty cable
  • Extra heavy duty 15A cable is designed to withstand the most rugged applications. Heavier gauge conductors reduce voltage drop
  • 15A clear moulded plug and socket for easy safety inspection
  • Wide blade earth terminal for 15A outlets
  • Ideal for building, industrial and construction sites
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001413226
Outer Carton 3 9321001413240
Pallet 252

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.