R2920TL
Description
The HPM R2920TL Extra Heavy Duty Extension Lead is designed to withstand the most rugged applications on building, industrial and construction sites. The bright red lead is easily visible for your convenience and features a 10A clear moulded plug and socket for an easy safety inspection, a protective safety skirt on the socket, heavy gauge conductors reducing voltage drops and a unique clamping socket to help prevent lead pull-apart.
- 3 x 1.5mm² flexible extra heavy duty cable
- Heavier gauge conductors reduce voltage drop
- 10A clear moulded plug and socket with protective safety skirt
- Unique clamping socket, designed and patented by HPM, holds the plug in place to help prevent lead pull-apart
- Ideal for building, industrial and construction sites
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001411024 | 170.0mmW x 420.0mmH x 65.0mmD | 3500.0 | |
Outer Carton | 3 | 9321001411062 | |||
Pallet | 288 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |