e-catalogue 2024

R2930TL

HPM 10A 3 Core 1.5mm² Extra Heavy Duty Tradesman Extension Lead with Locking Socket 30m

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001411031
Item Dimensions 9.9mmW x 30000.0mmH x 9.9mmD

Description

The HPM R2930TL Extra Heavy Duty Extension Lead is designed to withstand the most rugged applications on building, industrial and construction sites. The bright red lead is easily visible for your convenience and features a 10A clear moulded plug and socket for an easy safety inspection, a protective safety skirt on the socket, heavy gauge conductors reducing voltage drops and a unique clamping socket to help prevent lead pull-apart.

  • 3 x 1.5mm² flexible extra heavy duty cable
  • Heavier gauge conductors reduce voltage drop
  • 10A clear moulded plug and socket with protective safety skirt
  • Unique clamping socket, designed and patented by HPM, holds the plug in place to help prevent lead pull-apart
  • Ideal for building, industrial and construction sites
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001411031 180.0mmW x 530.0mmH x 65.0mmD
Outer Carton 3 9321001411079
Pallet 180

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.