e-catalogue 2024

R2935

HPM 10A 3 Core 1.5mm² Extra Heavy Duty Tradesman Extension Lead 35m

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001196167
Item Dimensions 9.9mmW x 35000.0mmH x 9.9mmD

Description

Our extra heavy duty extension lead is designed to withstand the most rugged applications on building, industrial and construction sites. It features a 10A clear moulded plug and socket for easy safety inspection, protective skirt is heavy gauge with conductors reducing voltage drop.

  • 3 x 1.5mm² flexible extra heavy duty cable
  • Extra heavy duty 10A cable is designed to withstand the most rugged applications. Heavier gauge conductors reduce voltage drop
  • 10A clear moulded plug and socket
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001196167 190.0mmW x 500.0mmH x 80.0mmD 1884.44
Inner Carton 3 190.0mmW x 500.0mmH x 80.0mmD
Outer Carton 3 9321001196389 270.0mmW x 220.0mmH x 540.0mmD 16.48
Pallet 144

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.