e-catalogue 2024

R5102/1

Extension lead - Heavy duty lead 10A 2400W with inline RCD2m lead IP66 RCD protection yellow 3 core 1mm²

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9310539003610

Description

  • Protection from electrocution
  • 2m lead
  • The tradesman's choice
  • IP66 Rated
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9310539003610 160mmW x 60mmH x 360mmD 620.0 622.0
Inner Carton 5 9321001153870
Outer Carton 25 9321001176404
Pallet 600

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.