R621/8A
Description
The 150mm heavy duty Wall Exhaust Fan is a high performance fan with a long last motor that suits wall, window and ceiling installation, providing good ventilation for maintaining healthy air around your home.
- Suits Wall, Window Or Ceiling Installation
- High Performance, Long Lasting Motor
- IP Rating 44
- Exhaust fan 150mm axial
- No draught stopper
- Required wall cavity/ceiling depth: >300mm
- Maximum airflow of 245m³/h
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001132738 | 250.0mmW x 220.0mmH x 120.0mmD | 1047.0 | 1107.0 |
Outer Carton | 4 | 9321001260837 | 470.0mmW x 250.0mmH x 250.0mmD | 4.2 | 4.5 |
Pallet | 200 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |