R621D1
Description
Ceiling exhaust fan, duct and grille. The hard worker has been designed for low roof or inter-floor spaces. The built-in draft-stopper improves energy-efficiency by preventing drafts from spoiling your interior temperature when you're using heaters or air-conditioning.
- Suitable for low roof or inter-floor spaces
- Built in draft-stopper improves household energy efficiency
- Supplied with 3m ducting, grille, lead and plug - ready for installation
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001256250 | 430.0mmW x 225.0mmH x 300.0mmD | 1680.0 | 2950.0 |
Outer Carton | 2 | 9321001256267 | 630.0mmW x 405.0mmH x 247.0mmD | 3.5 | 5.9 |
Pallet | 48 |
Documentation
Brochures | |
Instruction Sheets | |
Declaration of Conformity |