R622D1
Description
- Instant heat at the flick of a switch
- HPM Excel switch plate included
- Suitable for low roof or inter-floor spaces
- Ducting to outside prevents condensation damage to the ceiling
- Air movement: 93 m3/hr with 3m ducting
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001243779 | 110mmW x 454mmH x 75mmD | 455.0 | 575.0 |
Outer Carton | 2 | ||||
Pallet | 32 |
Documentation
Brochures | |
Instruction Sheets | |
Declaration of Conformity |