R622D2
Description
The Ducted Instant Heat 4 model has powerful heat lamps manufactured to over peak performance in all bathrooms with ceiling heights up to 3.3 metres (11ft). The Instant Heat dual heat function is another energy saver, allowing you to adjust the heat level to suit prevailing conditions or personal preference.
- Instant heat at the flick of a switch
- HPM Excel switch plate included
- Suitable for low roof or inter-floor spaces
- Ducting to outside prevents condensation damage to the ceiling
- Air movement: 135m3/hr with 3m ducting
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001243786 | 440mmW x 440mmH x 370mmD | 5000.0 | 5800.0 |
Outer Carton | 2 | ||||
Pallet | 24 |
Documentation
Brochures | |
Instruction Sheets | |
Declaration of Conformity |