REPC11015
Description
This power converter enables you to safely connect 15A devices, such as power tools, to any 10A domestic powerpoint. It is also handy for portable RCBO protection of 10A appliances and power tools. Keep safe and flexible, add it to your kit.
- Ideal for providing temporary mains supply to 15A appliances and power tools requiring power for short durations
- Adapts 10A connection to 15A connection
- 1 x 15A Double pole shuttered outlet for extra safety
- Parking clip to prevent lead unravelling
- Not suitable for use on dedicated, permanently connected caravan sites or construction sites
- RCBO (10A) protection - combines Residual Current Device (RCD), for fast power cut off reducing the risk of electrocution and Miniature Circuit Breaker (MCB) for overload protection
- 2 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001435013 | 150mmW x 189mmH x 134mmD | 1125.0 | 1125.0 |
Outer Carton | 9 | 9321001435020 | 470mmW x 220mmH x 420mmD | 10.1 | 10.1 |
Pallet | 324 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |