REPC415
Description
The HPM Electresafe Power Center features a built in RCD safety switch to help protect against electrocution, cutting power in 30 milliseconds, and built in MCB for localised overload protection.
- Built-in RCD safety switch - electromechanical RCD will trip within 30 thousandths of a second if the supply neutral is lost
- Type A RCD - protects the supply against AC earth fault currents and pulsating DC fault currents
- Built-in MCB (Minature Circuit Breaker) to provide localised protection
- 2x HPM Excel double pole power points with safety shutters for extra protection
- Lead can be wound on to unit for easy transportation and strorage when not in use
- Plug features 'parking clip' to help prevent lead unravelling when not in use
- Stable low entry and large base
- 15 Amp sockets accomate both 10A and 15A plugs
- 2 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001370246 | 150mmW x 190mmH x 135mmD | 1880.0 | 1493.33 |
Inner Carton | 9 | ||||
Outer Carton | 9 | 9321001370253 | 420mmW x 210mmH x 470mmD | 12.45 | 13.24 |
Pallet | 324 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |