e-catalogue 2024

REPC410USB

Powerboard - Worksite portable powercentre 10A 2400W 4 outlets IP33 orange RCBO protect. 1.8m lead 2 x 2.4A USB

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001431114

Description

The HPM Electrosafe Power Center features a built in RCD safety switch to help protect against electrocution, cutting power in 30 milliseconds, and built in MCB for localised overload protection. Includes 2 x 2.4 Amp USB outlets so you can stay fully charged onsite.

  • Built-in RCD safety switch - electromechanical RCD will trip within 30 thousandths of a second if the supply neutral is lost
  • Type A RCD - protects the supply against AC earth fault currents and pulsating DC fault currents
  • Built-in MCB (Minature Circuit Breaker) to provide localised protection
  • 2x HPM Excel double pole power points with safety shutters for extra protection
  • Lead can be wound on to unit for easy transportation and strorage when not in use
  • Plug features 'parking clip' to help prevent lead unravelling when not in use
  • Stable low entry and large base
  • USB Charger 4.2A
  • 2 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001431114 150mmW x 190mmH x 135mmD 1100.0 1260.0
Outer Carton 9 9321001431121 420mmW x 220mmH x 470mmD 12.9
Pallet 324

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.