RGL11
Description
When installing 12V garden lights, a transformer is required to reduce the 240V mains voltage to the extra low voltage (12V) used by HPM D.I.Y. garden lights. Transformer selection is simple – just add up the total wattage of the garden lights in your installation and choose the next highest rating for your transformer. For example, 10W light + 20W light + 10W light + 10W light = 50W. Our outdoor garden light transformers are fitted with 'Self Resetting Thermal Overload Protection' which shuts down the system.
- 12 Volt Transformer
- Tip: Buying a larger transformer than you require will give you more flexibility to add more lights in the future
- IP56 rating.
- The total wattage of garden lights connected to this transformer must not exceed the wattage of the transformer
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001163015 | 190mmW x 90mmH x 110mmD | 2680.0 | 2740.0 |
Inner Carton | 1 | 190mmW x 90mmH x 110mmD | 2.52 | 2.68 | |
Outer Carton | 6 | 9321001196761 | 400mmW x 110mmH x 360mmD | 15.68 | 16.68 |
Pallet | 336 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |