e-catalogue 2024

RGL8

Garden lighting 12V a.c. cable 10m garden duty black

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001157168

Description

The HPM Garden Cable RGL8 is a 1.3mm² Standard Duty Cable which is designed for LED and Halogen Garden Lights. Determine the location of your garden lights and the position of your transformer. When extra low voltage is run through the cable over a long distance energy is lost. This is called voltage drop. If the voltage drops too much, your appliance will not work efficiently.

  • 10 Meter Cable
  • 1.3mm² Standard Duty
  • Designed for use with HPM Halogen and LED garden lights
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001157168 60mmW x 260mmH x 40mmD 520.0 548.0
Inner Carton 5 210mmW x 90mmH x 280mmD 2.54 2.7
Outer Carton 20 9321001162940 290mmW x 190mmH x 440mmD 10.64 11.32
Pallet 1120

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.