RGL9
Description
The HPM Garden Cable RGL9 is a 1.3mm² Standard Duty Cable which is designed for LED and Halogen Garden Lights. Determine the location of your garden lights and the position of your transformer. When extra low voltage is run through the cable over a long distance energy is lost. This is called voltage drop. If the voltage drops too much, your appliance will not work efficiently.
- 20 Meter Cable
- 1.3mm² Standard Duty
- Designed for use with HPM Halogen and LED garden lights
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001157175 | 80mmW x 310mmH x 50mmD | 944.0 | 1040.0 |
Inner Carton | 5 | 260mmW x 100mmH x 320mmD | 5.02 | 5.34 | |
Outer Carton | 20 | 9321001162957 | 550mmW x 220mmH x 340mmD | 20.74 | 22.06 |
Pallet | 800 |
Documentation
Data Sheets & Others |