RGLCL21/30
Description
The HPM Garden Cable RGLCL21/30 is a 2.1mm² Heavy Duty Cable designed for high wattage loads. Determine the location of your garden lights and the position of your transformer. When extra low voltage is run through the cable over a long distance energy is lost. This is called voltage drop. If the voltage drops too much, your appliance will not work efficiently.
- 30 Meter Cable
- 2.1mm² Standard Duty Heavy Duty
- Recommended for high wattages loads
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001219286 | 90.0mmW x 50.0mmH x 370.0mmD | 2120.0 | 2300.0 |
Outer Carton | 5 | 9321001227946 | 400.0mmW x 110.0mmH x 270.0mmD | 11.5 | 12.0 |
Pallet | 420 |
Documentation
Data Sheets & Others |