RGLHSC15
Description
The HPM Garden Cable RGLHSC15 is a 0.5mm² Standard Duty Cable designed for Low Wattage Garden Lights such as the HPM LED Deck & Step Lights. Determine the location of your garden lights and the position of your transformer. When extra low voltage is run through the cable over a long distance energy is lost. This is called voltage drop. If the voltage drops too much, your appliance will not work efficiently.
- 15 Meter Cable
- 0.5mm² Standard Duty
- Designed for use with HPM Haloscape lights and HPM LED Deck and Step Lights
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001259503 | 125mmW x 250mmH x 40mmD | 265.0 | 275.0 |
Inner Carton | 10 | 9321001260103 | |||
Outer Carton | 20 | 9321001259718 | |||
Pallet | 960 |
Documentation
Data Sheets & Others |