e-catalogue 2024

RGLKRSLD24

Pack of 4 - Garden lighting 12V a.c. Deck and step light - 0.3W LED stainless silver IP67

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001277798
Item Dimensions 45.0mmW x 48.0mmH x 45.0mmD

Description

Enliven the edges of your deck and steps with these easy D.I.Y lights. With an LED light source they are safe to touch, so little ones are free from any burning harm. Safe, simple, stunners. Designed to blend into your surface areas. These lights can also be used indoors in areas such as staircases, hallways, walls and cabinets.

  • 3 White L.E.D's per Light
  • Energy Efficient 0.3 Watt
  • Brushed Stainless Steel Finish
  • Stainless steel side clips mounting
  • 45mm Diameter
  • Easy D.I.Y Installation
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001277798 110.0mmW x 110.0mmH x 60.0mmD 165.0 183.33
Inner Carton 6 9321001277804 180.0mmW x 120.0mmH x 220.0mmD 1.0 1.1
Outer Carton 24 9321001277811 240.0mmW x 200.0mmH x 500.0mmD 4.23 4.5
Pallet 1440

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.