RGLKSSM4
Description
Mini spotlights are ideal for highlighting any feature around the home - sculptures, water features or greenlife.
- Aluminium and glass construction
- Satin Silver finish
- 168mm plastic stakes
- 10W dichroic halogen globe
- Replacement globe: DGL18
- Kit of 4 includes: 4 x Mini Spotlights, 4 x 168mm plastic stakes, 60W transformer - weatherproof, 15m extra low voltage cable
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 4120.0 | 4160.0 | ||
Inner Carton | 1 | 300mmW x 170mmH x 230mmD | 3.91 | 4.16 | |
Outer Carton | 4 | 9321001244325 | 360mmW x 330mmH x 490mmD | 16.5 | 17.42 |
Pallet | 96 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |