e-catalogue 2024

RGLSPS1

Garden lighting 12V a.c. submersible - 1W LED aluminium casing satin silver IP68 glass diffuser

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1

Description

The HPM LED spotlight RGLSP1 is a fully submersible spotlight that uses LED's which lasts up to 100 times longer then the average life of a globe.

  • 10 x white LEDs - 1W total wattage per light
  • IP68 Rating - Fully submersible
  • Corrosion resistant aluminuim construction
  • Aluminium and glass construction
  • Two mounting options - ground stake and surface mount
  • 170mm stake
  • Satin silver finish
  • 5 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 9321001283263 499.0 580.0
Inner Carton 1
Outer Carton 6 9321001283706
Pallet 288

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.