RGLTR60
Description
When installing 12V garden lights, a transformer is required to reduce the 240V mains voltage to the extra low voltage (12V) used by HPM D.I.Y. garden lights. Transformer selection is simple – just add up the total wattage of the garden lights in your installation and choose the next highest rating for your transformer. For example, 10W light + 20W light + 10W light + 10W light = 50W. Our outdoor garden light transformers are fitted with 'Self Resetting Thermal Overload Protection' which shuts down the system.
- 12 Volt Transformer
- Tip: Buying a larger transformer than you requre will give you more flexibility to add more lights in the future
- IP56 rating.
- The total wattage of garden lights connected to this transformer must not exceed the wattage of the transformer
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001200772 | 160mmW x 80mmH x 110mmD | 1420.0 | 1460.0 |
Inner Carton | 1 | 160mmW x 80mmH x 110mmD | 1.33 | 1.42 | |
Outer Carton | 8 | 9321001200895 | 450mmW x 100mmH x 350mmD | 11.54 | 12.28 |
Pallet | 512 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |