e-catalogue 2024

SQ777XWE

Standard - Horizontal Double powerpoint 2 gang 10A 240V a.c. with extra switch square plate white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001097686

Description

  • Double powerpoint with 10A Extra switch mechanism
  • 10A 240V a.c.
  • Plate Size: 114mm x 114mm
  • Mounting Centres 84mm
  • Colour: White
  • Horizontal
  • Cut-out size: 95 x 95 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001097686
Inner Carton 5 9321001097693 174mmW x 124mmH x 163mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.