e-catalogue 2024

CDV787WE

Standard - Powerpoint 1 gang 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001271260
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

HPM Standard Single vertical powerpoint design for any kind of interior. White fascia and retro look for any area. Rated 10 amp, this powerpoint is vertical and surface mounted. Comes with screws and flush caps at the back. Design for last. Ideal for residential or commercial applications.

  • Single powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Vertical
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001271260 174.0mmW x 163.0mmH x 124.0mmD 86.9
Inner Carton 10 9321001271789 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 200 9321001272304

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.