WS44
Description
HPM’s WS44 weatherproof enclosures are designed for installation in semi-protected areas such as patios,barbeque areas and garden lighting installations.
- Flush mounting weatherproof enclosure
- Clear door
- Hinged door can provide up to an IP33 rating using screw caps and gasket provided
- Attractive slimline design.
- The surface mounted version features improved access with ten conduit entries and extra space or larger cables.
- Rear accessibility is ideal for single and double brick walls
- Enclosure lid is made from UV resistant materials.
- The lid can be padlocked to prevent unauthorised use
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9310539017440 |
Outer Carton | 30 | 9321001137221 |
Documentation
Data Sheets & Others |