XL1036WE
Description
- Standard range
- Heavy duty
- Mounting center : 84mm
- 13mm Deep from back of plate
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001103332 | |
Inner Carton | 10 | 9310539016207 | 174mmW x 124mmH x 163mmD |
Outer Carton | 160 | 9321001136958 |
Documentation
Declaration of Conformity |