CDXL300FWE
Description
The HPM Excel 300VA Fan controller has a plate size of 73mm x 117mm. Great to controls the speed levels and power of a household ceiling fan. Turn the knob clockwise to increase the speed. Do the oposite to decrease the speed. This product must be installed by a licensed electrician. Robust design made. Ideal for residential or commercial applications.
- Rated 300VA
- Economy fan controller for domestic applications
- EMC compliant
- Smooth fan speed control
- Plate Size: 73mm x 117mm
- Mounting Centres 84mm
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001171423 | 174mmW x 163mmH x 124mmD | 118.0 | 131.199999 |
Inner Carton | 5 | 9321001177555 | 200mmW x 130mmH x 77mmD | 0.63 | 0.67 |
Outer Carton | 120 | 9321001183280 |
Documentation
Instruction Sheets |