XLP400TWEWE
Description
HPM Excel Vertical rotary dimmer trailing edge 2 wire. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
- 400VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- Plate Size: 73 x 117mm
- Mounting Centre: 84mm
- Cut-out size: 96 x 56 mm
- EMC Compliant
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001276593 | |
Inner Carton | 3 | 9321001276784 | 130mmW x 77mmH x 200mmD |
Outer Carton | 108 | 9321001276975 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |