e-catalogue 2024

Description

HPM Excel range, Coax connection 1 gang, is rated 75 ohm, which provides a high efficiency of data receiving. Great to use for TVs, Radios, Receiver boxes... Robust design made, comes with coverplate that suit all kind of interior.Idea for residential or commercial applications.

  • 1 Gang Coax Outlet
  • 75 ohm COAX socket
  • Mounting Centres 84mm
  • Colour: Matt White
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 160mmW x 160mmH x 30mmD 82.9
Inner Carton 10 9321001106708 174mmW x 124mmH x 163mmD
Outer Carton 160 9321001137191
Pallet 3840

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.