CDXL770/1CXWE
Description
HPM Excel Coax connection 1 gang, is rated 75 ohm, which provides a high efficiency of data receiving. Great to use with TVs, Radios, Receiver boxes... Robust design made, comes with coverplate that suit all kind of interior. Idea for residential or commercial applications.
- 1 Gang Coax Outlet
- 75 ohm COAX socket
- Mounting Centres 84mm
- Colour: Matt White
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001139522 | 174.0mmW x 163.0mmH x 124.0mmD | 66.0 | 73.8 |
Inner Carton | 10 | 9321001154075 | 163.0mmW x 174.0mmH x 124.0mmD | 0.69 | 0.74 |
Outer Carton | 200 | 9321001174943 | |||
Pallet | 2400 |
Documentation
Data Sheets & Others |