XL770/1FCXWE
Description
HPM Excel coverplate 1 Gang to suit Excel switches. Made with a durable material, and granted by a classic design that suit all kind of interiors. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on coverplates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the coverplate off and paint right up to the edges.
- 1 Gang Coax Outlet
- PAL socket with F type connection
- Mounting Centres 84mm
- Colour: Matt White
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001141631 | 160mmW x 160mmH x 30mmD | 82.0 | |
Inner Carton | 10 | 9321001150152 | 174mmW x 124mmH x 163mmD | ||
Outer Carton | 160 | 9321001407218 |