CDXL770/1RJ2WEW
Description
HPM Excel Telephone/Data port single RJ45 outlet (cat 5E) to suit Excel range. Made with a durable material. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy by taking the cover plate off and paint right up to the edges.
- 1 Gang data/phone RJ45 Cat5 port
- Colour: Matt White
- Mounting Centres 84mm
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001393788 | 71.0 | 74.6 | |
Inner Carton | 10 | 9321001394518 | 163.0mmW x 174.0mmH x 124.0mmD | 0.74 | 0.79 |
Outer Carton | 120 | 9321001395300 |
Documentation
Data Sheets & Others |