CDXL770/2BLBL
Description
Excel 2 Gang Switch
- 2 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt Black
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 80.0 | 89.0 | ||
Inner Carton | 10 | 9321001385912 | 174.0mmW x 124.0mmH x 163.0mmD | ||
Outer Carton | 200 | 9321001385929 |
Documentation
Declaration of Conformity |